Knowledge Search
Download document () of 20

S801+T24N3S

Eaton S801+ soft starter, 240 A, T-frame, Three-pole, 24 V power, 200-600 V, 47-63 Hz, 1-2 conductors, #4 AWG to 500 kcmil wire, 120 Vdc, 240 Vac, CIM, Used with: Three-phase motors, Modbus RTU, NEMA 0, LCD display, -30°C to -50°C

General specifications

Product Name
Eaton S801+ soft starter
Catalog Number
S801+T24N3S
UPC
786685558837
Product Length/Depth
19 in
Product Height
12.5 in
Product Width
14.5 in
Product Weight
45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC 947
CSA Certified
EN 60947-4-2
CSA Certified for Elevator Duty
Catalog Notes
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.

Product specifications

Used with
Three-phase motors
Amperage Rating
240A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter
Frequency rating
47-63 Hz
Power supply
24 V
Frame size
T
Operating temperature - max
50 °C
Communication
Modbus RTU
NEMA rating
NEMA 0
Size
NEMA 0
Operating voltage
200-600 V
Wire size
#4 AWG-500 kcmil
Module interface
CIM
Operating temperature - min
-30 °C

Export product specification