Photo is representative
Download
Eaton S801+ soft starter, Soft Starter 200MM 304 A
Product Name |
Eaton S801+ soft starter
|
Catalog Number |
S801+T30N3S
|
UPC |
786685558844
|
Product Length/Depth |
19 in
|
Product Height |
12.5 in
|
Product Width |
14.5 in
|
Product Weight |
45 lb
|
Certifications |
Contact Manufacturer
|
Amperage Rating |
304A
|
Type |
200MM Soft Starter
|
Frame size |
T
|
Rating |
90 kW at 230 V, 160 kW at 380-400 V, 185 kW at 440 V
|