Knowledge Search
Download document () of 20

S811+R13N3S

Eaton S811+ soft starter, 135 A, R-frame, Three-pole, 24 V power, -30°C to -50°C, 200-600 V operating voltage, 47 -63 Hz, 1-2 conductors, #14-4/0 AWG wire, 120 Vdc, 240 Vac, Modbus RTU, NEMA 0, LCD display

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
S811+R13N3S
UPC
786685558943
Product Length/Depth
6.64 in
Product Height
7.92 in
Product Width
4.38 in
Product Weight
7 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Recognized
EN 60947-4-2
IEC 60947-4-2
UL Listed
CSA file No. 3211-06
CSA Certified for Elevator Duty
Catalog Notes
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.

Product specifications

Used with
Three-phase motors
Amperage Rating
135A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter
Frequency rating
47-63 Hz
Power supply
24 V
Frame size
R
Operating temperature - max
50 °C
Communication
Modbus RTU
NEMA rating
NEMA 0
Size
NEMA 0
Operating voltage
200-600 V
Wire size
#14-4/0 AWG
Module interface
Digital interface module
Operating temperature - min
-30 °C

Export product specification