Photo is representative
Download
Eaton S811+ soft starter, 200mm, 180 A, 690 V, Rated premium control
Product Name |
Eaton S811+ soft starter
|
Catalog Number |
S811+T18V3S-MA
|
UPC |
786689326456
|
Product Length/Depth |
22.1 in
|
Product Height |
11.7 in
|
Product Width |
17.2 in
|
Product Weight |
91.15 lb
|
Compliances |
CE Marked
|
Certifications |
EN 60947-4-2
IEC 947 CSA Certified for Elevator Duty ABS Certified CSA Certified |
Catalog Notes |
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.
|
Type |
Soft starter
|