Photo is representative
Download
Eaton S811+ soft starter, Non-combination Soft Starter, Frame size 290 mm, 360 A, 600 V, Three-pole
Product Name |
Eaton S811+ soft starter
|
Catalog Number |
S811+V36N3S
|
UPC |
786685559094
|
Product Length/Depth |
16.57 in
|
Product Height |
7.35 in
|
Product Width |
11.05 in
|
Product Weight |
48 lb
|
Compliances |
CE Marked
|
Certifications |
IEC 60947-4-2
EN 60947-4-2 UL Listed CSA Certified |
Amperage Rating |
360A
|
Number of poles |
Three-pole
|
Type |
Soft starter
|
Voltage rating |
600 V
|
Frame size |
290 mm
|