Photo is representative
Download
Eaton S811+ soft starter, 200 mm Non-combination IT Soft Starter, Inside-the-delta style, Three-pole, 304 A, T-frame
Product Name |
Eaton S811+ soft starter
|
Catalog Number |
S811T30N3D-EW
|
UPC |
786685160665
|
Product Length/Depth |
17.25 in
|
Product Height |
11.25 in
|
Product Width |
12.25 in
|
Product Weight |
45 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
IEC Rated
|
Amperage Rating |
304A
|
Number of poles |
Three-pole
|
Phase |
Three-phase
|
Type |
Inside-the-delta
|
Frame size |
T
|
Size |
200 mm
|