Knowledge Search
Download document () of 20

SF200SH5X5SH1

Eaton rotary disconnect shaft extension for selector handle,Shaft extensions for external handle,Shaft extension,16-100A,200mm (7.87 in),Shaft extensions for selector handles,Handle type: SH1

General specifications

Product Name
Eaton rotary disconnect shaft extension
Catalog Number
SF200SH5X5SH1
UPC
786685757797
Product Length/Depth
1 in
Product Height
0.19 in
Product Width
0.19 in
Product Weight
0.275 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
EN 60947-3
IEC Rated
UL 98
CSAT 22.2 No. 4
Catalog Notes
0

Physical Attributes

Type
Shaft extension

Performance Ratings

Amperage Rating
16-100A

Miscellaneous

Product Category
Shaft extensions for selector handles
Size
200 mm (7.87 in)
Special features
Shaft extensions for external handle
Used with
Handle type: SH1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.