Photo is representative
Download
SLC Stack light compact, Green, Yellow, Red, 230 V AC, Standard mounting
Product Name |
Eaton SLC stacklight module
|
Catalog Number |
SLC-100-RYG-230
|
UPC |
786689885373
|
Product Length/Depth |
2.75 in
|
Product Height |
11.45 in
|
Product Width |
2.4 in
|
Product Weight |
0.5 lb
|
Compliances |
CE Marked
|
Certifications |
UL Listed
cULus Listed UL Listed file E29184 IEC Rated CSA Certified CSA Class No. NKCR7 CSA Std. C22.2 No. 94-91 UL 508 CSA Std. C22.2 No. 14-10 |
Type |
Compact Stack Light
|