Photo is representative
Download
Adjustable Frequency Drive, 250HP, 575V, FR10, Three-phase, EMC N
Product Name |
Eaton SPX9000 adjustable frequency drive
|
Catalog Number |
SPX250A0-5A2N1
|
UPC |
782116198566
|
Product Length/Depth |
19.9 in
|
Product Height |
45.9 in
|
Product Width |
19.7 in
|
Product Weight |
518 lb
|
Warranty |
2 year
|
Certifications |
UL Listed
EN 61800-3 Level H UL 508C IEC 61800-2 |
Brake chopper |
No brake chopper
|
Modification |
Standard boards
|
Frame size |
FR10
|
Horsepower |
250 hp
|
Software |
Standard Software
|
Voltage rating |
575 V
|
Keypad |
Alphanumeric
|
Input |
EMC N
Three-phase |