Knowledge Search
Download document () of 20

SPX300A0-4A6N1

Adjustable Frequency Drive Open chassis FR10 300 hp 380–500V Standard boards Alphanumeric keypad Standard software

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX300A0-4A6N1
UPC
786685623993
Product Length/Depth
17.9 in
Product Height
45.9 in
Product Width
19.7 in
Product Weight
518 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Immunity: Fulfills all EMC immunity requirements
Certifications
UL 508C
EMC
UL Listed
EN 61800-3
IEC 61800-2
Catalog Notes
Please consult factory for extended warranty options.

Product specifications

Modification
Standard boards
Frame size
FR10
Horsepower
300 hp
Software
Standard software
Voltage rating
380-500 V
Enclosure
Open chassis
Keypad
Alphanumeric

Export product specification