Knowledge Search
Download document () of 20

SPX450A1-5A4N1

Adjustable Frequency Drive, 450HP, NEMA Type 1/IP21, 575V, FR11, Three-phase EMC L

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX450A1-5A4N1
UPC
782116993536
Product Length/Depth
23.71 in
Product Height
79.45 in
Product Width
31.26 in
Product Weight
526 lb
Warranty
2 year
Certifications
IEC 61800-2
UL Listed
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR11
Horsepower
450 hp
Software
Standard Software
Voltage rating
575 V
Rating
NEMA 1, IP21
Keypad
Alphanumeric
Input
Three-phase
EMC L

Export product specification