Knowledge Search
Download document () of 20

SPX800A0-4A2N1

Adjustable Frequency Drive, 800HP, 480V, FR13, Three-phase, EMC N

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX800A0-4A2N1
UPC
782116981441
Product Length/Depth
19.8 in
Product Height
45.5 in
Product Width
27.9 in
Product Weight
833 lb
Warranty
2 year
Certifications
IEC 61800-2
EN 61800-3 Level H
UL Listed
UL 508C

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR13
Horsepower
800 hp
Software
Standard Software
Voltage rating
480 V
Keypad
Alphanumeric
Input
EMC N
Three-phase

Export product specification