Knowledge Search
Download document () of 20

SPX900A0-4A2N1

Adjustable Frequency Drive, 900HP, 480V, FR13, Three-phase, EMC N

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX900A0-4A2N1
UPC
782116981458
Product Length/Depth
19.8 in
Product Height
45.5 in
Product Width
27.9 in
Product Weight
833 lb
Warranty
2 year
Certifications
UL 508C
IEC 61800-2
EN 61800-3 Level H
UL Listed

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR13
Horsepower
900 hp
Software
Standard Software
Voltage rating
480 V
Keypad
Alphanumeric
Input
Three-phase
EMC N

Export product specification