Knowledge Search
Download document () of 20

SR4POST50HD

50U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR4POST50HD
UPC
037332185785
Product Length/Depth
35.25 in
Product Height
93.5 in
Product Width
24 in
Product Weight
113 lb
Compliances
RoHS
EIA-310-E
Product Type
4-Post open frame rack

Features

Product Highlights
Toolless button holes to accept PDUs or cable managers
50U Heavy-Duty 4-post open frame rack
Black steel with square, numbered mounting holes
Features
Flex Center

Physical specifications

Color
Black
Rack Height
50U
Rack Depth
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.