SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
3U Panel-mount Triple Fan Accessory
| Product Name |
Eaton Tripp Lite series SmartRack cooling fan
|
| Catalog Number |
SRFAN3U
|
| UPC |
037332144836
|
| Product Length/Depth |
2.07 in
|
| Product Height |
5.22 in
|
| Product Width |
18.87 in
|
| Product Weight |
5.5 lb
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
SRFAN3U
|
| Product Type |
Cooling fan
|