Knowledge Search
Download document () of 20

SR42BMDEXPNDNR3

42U SmartRack 4-Post Mid-Depth Open Frame Rack, Expansion Version - no sides, doors or roof

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR42BMDEXPNDNR3
UPC
037332175687
Product Length/Depth
36 in
Product Height
79.5 in
Product Width
23.63 in
Product Weight
94 lb
Compliances
RoHS
CE Marked
UKCA
Certifications
UL 60950-1

Features

Product Highlights
3000 lbs (1360.8 kgs) stationary / 3000 lbs (1360.8 kgs) rolling load capacity
Rolls through standard 7-ft. (2.13 m) doorway
Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
4 interior vertical posts with unthreaded square hole openings
Ships fully assembled
36" (927mm) depth (with mounting depth increments from 4 to 28.75") and standard 24" (600mm) width
Preinstalled heavy duty 3" casters and leveling feet
42U SmartRack Premium open frame rack (no sides, doors or roof)
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
3500 lbs (1588 kgs) stationary / 3500 lbs (1588 kgs) rolling load capacity
Features
Flex Center
Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Mid

Export product specification