Download document () of 20

SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
SRSHELF2P
UPC
037332144614
Product Length/Depth
18.7 in
Product Height
4.1 in
Product Width
19.8 in
Product Weight
5 lb
Compliances
RoHS
EIA-310-E
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Rack shelves
Product Highlights
Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
2 or 4 post rack compatible
18 inch shelf depth
Cantilever shelf supports monitors and other equipment
Cold rolled steel with black finish.
Use two shelves back to back to create a deep fixed shelf in 2POST racks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton