Knowledge Search
Download document () of 20
We make what matters work*

SR42UBEXPND

42U Standard-Depth 4-Post Premium Open Frame Rack - No Doors or Side Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR42UBEXPND
UPC
037332154309
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
161 lb
Compliances
RoHS
EIA-310-E
CE Marked
Certifications
IEC 60297-3
UL 60950-1
Product Type
4-Post open frame rack

Features

Product Highlights
42U premium open frame rack includes no sides or doors
Preinstalled heavy-duty 3 in. casters and leveling feet
4 interior vertical posts with unthreaded square hole openings
5-year limited warranty (Worldwide)
3500 lbs (1588 kgs) stationary and 2250 lbs (1020.6 kgs) rolling load capacity
Designed to roll through a standard 7-ft. (2.13 m) doorway
Standard 24 in. (600 mm) width and 42 in. (1050 mm) depth for optimizing floor space
Ships fully assembled for use right away
Includes 50 M6 cage nuts and 50 M6 screws for mounting equipment
Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification