Download document () of 20

SREXTENDER

SmartRack Rack Enclosure Extension Frame

General specifications

Product Name
Eaton Tripp Lite series SmartRack extension frame
Catalog Number
SREXTENDER
UPC
037332146533
Product Length/Depth
47 in
Product Height
8.5 in
Product Width
8.7 in
Product Weight
50 lb
Compliances
EIA-310-E
RoHS
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Mounting accessories
Product Highlights
25U, 42U, or 48U height-adjustable rack extension frame
Increase usable depth of standard rack enclosure by 8 inches
Allows easy integration of toolless mounting rails from standard enclosures
Increase usable depth of standard rack enclosure by 8 in.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton