SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
Product Name |
Eaton Tripp Lite series SmartRack stablizing plate
|
Catalog Number |
SRSTABILIZE
|
UPC |
037332144591
|
Product Length/Depth |
7.9 in
|
Product Height |
2.85 in
|
Product Width |
23.25 in
|
Product Weight |
14 lb
|
Compliances |
EIA-310-E
RoHS |
Accessory Class |
|
Features |
Flex Center
|
Accessory/spare part type |
Rackmount kit
|
Product Highlights |
Anti-tip stabilizer plate for 25/42/45/48U cabinets
Front stabilizer brace helps prevent rack tipping Anti-tip stabilizer plate is flush with floor Can be secured to floor with user-supplied bolts Cold rolled steel with black finish |
Support from Eaton