Download document () of 20
We make what matters work*

SRW9UG

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure, Clear Acrylic Window

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRW9UG
UPC
037332187291
Product Length/Depth
17.69 in
Product Height
19.75 in
Product Width
23.63 in
Product Weight
34.6 lb
Compliances
RoHS
EIA-310-E
Certifications
UL 60950-1
Global Catalog
SRW9UG
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Front door material
Acrylic RH
Load capacity (static)
200 lb
Package contents
  • SRW9UG SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (18) M6 screws
  • (18) M6 cage nuts
  • (18) M6 cup washers
  • (18) 12-24 screws
  • Removable mounting plate
  • (3) Mounting plate screws
  • (2) Keys
  • Owner’s manual
Rack Depth
Shallow
Product Highlights
Maximum load capacity of 200 lbs (90.7 kgs)
Front door includes shatter-resistant clear acrylic window
Locking steel cabinet vented at sides, top and bottom
5-year limited warranty (Worldwide)
Mounts to wall or rolls on floor (with optional SRCASTER)
Secures 9U of 19 in. rack equipment up to 16.5 in. deep
Rack Height
9U
Cable Access Hole Measurement
9.812 x 2.35 (l x w)
Maximum Device Depth
16.5 Inch
Number Of Vertical Mounting Rails
2
Cable Entry/Exit
9.812 x 2.35 (l x w)
Minimum Device Depth
3 in
Grounding Details
Front and Back door frames
Weight Capacity stationary
200 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.