Download document () of 20
We make what matters work*

SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF2U36
UPC
037332190604
Product Length/Depth
4.5 in
Product Height
43 in
Product Width
25.6 in
Product Weight
58.86 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRWF2U36
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
150 lb
Package contents
  • SRWF2U36 SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
Product Features
Built-in Cable Management
Extra Wide
Rack Depth
Standard
Product Highlights
Locking steel cabinet vented to keep equipment cool
Ships fully assembled for quick installation
Maximum load capacity of 150 lbs (68 kgs)
Secures 2U of 19 in. rack equipment up to 36 in. deep
Includes additional 1U of space for patch panels
Rack Height
2U
Maximum Device Depth
36 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
150 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.