Knowledge Search
Download document () of 20

STAND-M22M

Eaton M22 modular pushbutton, Metal, Green and Red, Environmental Rating IP67, IP69K, NEMA 4x, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
STAND-M22M
UPC
786685950211
Product Length/Depth
3.5 in
Product Height
4.5 in
Product Width
2.5 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Bezel
Metal
Button color
Green, red
NEMA rating
IP67, IP69K, NEMA 4X, NEMA 13

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.