Knowledge Search
Download document () of 20

STCRK480VAC

Shunt trip coil data, 480V coil voltage, 50/60 Hz frequency rating, 264V minimum operating voltage, 0.05 seconds response time, 160 Vac rms minimum voltage

General specifications

Product Name
Eaton shunt trip coil replacement kit
Catalog Number
STCRK480VAC
UPC
786685830346
Product Length/Depth
4.75 in
Product Height
2 in
Product Width
3.75 in
Product Weight
3.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Performance Ratings

Coil voltage
480 V
Frequency rating
50-60 Hz
Operating voltage
264 V
Time delay
0.05 seconds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.