Knowledge Search
Download document () of 20

STS323FD3

Eaton shunt trip safety switch, 100 A, Three-pole, 240 VAC, 120 Vac, NEMA 12, NEMA 3R, Fusible, 240 V

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS323FD3
UPC
786685925578
Product Length/Depth
11.51 in
Product Height
24.95 in
Product Width
14.89 in
Product Weight
36 lb
Certifications
Contact Manufacturer
UL Listed
cUL Certified

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
100A
Coil voltage
120 Vac
Protection
Fusible
Voltage rating
240 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.