Knowledge Search
Download document () of 20

STS361FP3

Eaton Shunt trip safety switch, 30 A, Coil V: 120 Vac, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FP3
UPC
786685824673
Product Length/Depth
11.43 in
Product Height
21.58 in
Product Width
11.58 in
Product Weight
29 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
cUL Certified

Physical Attributes

Enclosure
NEMA 4
Enclosure material
Painted steel
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
30A
Coil voltage
120 Vac
Protection
Fusible
Voltage rating
600 Vac, 250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.