Knowledge Search
Download document () of 20
Discontinued

STS361NP14

Eaton Shunt trip safety switch, 30 A, 1NO/1NC auxiliary contact and 1NO/1NC alarm switch, Coil V: 24 Vac, NEMA 4, Painted steel, 600 V, Three-pole, Fusible with neutral

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361NP14
UPC
786685824932
Product Length/Depth
11.43 in
Product Height
21.58 in
Product Width
11.58 in
Product Weight
30 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Physical Attributes

Auxiliary contacts
Auxiliary contact
Enclosure
NEMA 4
Enclosure material
Painted steel
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
30A
Coil voltage
24 Vac
Protection
Fusible
Voltage rating
600 Vac, 250 Vdc

Miscellaneous

Contact configuration
1 NO 1 NC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.