Knowledge Search
Download document () of 20

STS363FD3

Eaton shunt trip safety switch, 100 A, 120 Vac, NEMA 12, NEMA 3R, Fusible, 600 V, Three-pole, 600 Vac, 250 Vdc

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS363FD3
UPC
786685826219
Product Length/Depth
11.51 in
Product Height
24.95 in
Product Width
14.89 in
Product Weight
36 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
100A
Coil voltage
120 Vac
Protection
Fusible
Voltage rating
600 Vac, 250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.