Download document () of 20
We make what matters work*

SU700XLCD

Tripp Lite series SmartOnline 120V 700VA 630W Double-Conversion UPS, 6 Outlets, Network Card Option, LCD, USB, DB9, Tower

  • Optional WEBCARDLXE network card enables full remote access and control
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • 2-year limited warranty (Worldwide)
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown

View runtime graph

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

(6) 5-15R Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU700XLCD
UPC
037332279699
Product Length/Depth
13.94 in
Product Height
9.93 in
Product Width
6.3 in
Product Weight
25.36 lb
Warranty
2 year limited
Compliances
CE Marked
FCC Compliant
ENERGY STAR certified
Certifications
CSA 22.2
cTUVus
UL 1778
NOM
Global Catalog
SU700XLCD
Product Type
UPS

Battery

Battery replacement
EBP-0609
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
SU700XLCD does not support external battery modules for added runtime. Please see SU1000XLCD if external battery modules are required
Runtime at full load
5.9 min. (630W)
Runtime at half load
16.9 min
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation(Battery Mode)
+/- 3%

Electrical output

Receptacle
(6) 5-15R
Topology
Online/Double-conversion
Wattage
630 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
120V
Output nominal voltage
100/110/120V
Nominal Output Voltage
100V
110V
120V
Electric current - max
6.5A
Number of Outputs 5-15R
6

Electrical input

Input connection
Input cord length
8 ft
Input Nominal Voltage
100V AC
Nominal Input Voltage Supported
120V AC
110V AC
127V AC
100V AC
Input power factor
.99
AC suppression joule rating
190

Communications

Communication
  • (1) WEBCARDLXE slot
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) RPO/ROO terminal
  • (1) mini-terminal block for output relay
Includes network card
No
User interface
LCD display
Potential free switch contact
Yes
Network Management Cards
WEBCARDLXE

Environmental

Altitude
3000 m
BTU Rating
Online: 319 BTU/hr, Battery : 360 BTU/hr, High efficiency : 174 BTU/hr
Noise level
51 dB
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Tower
Rack size
0U
Construction type
Tower
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 700VA 630W 120V Double-Conversion UPS
  • USB cable
  • DB9 cable
  • Quick Start Guide
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-0700UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.