Knowledge Search
Download document () of 20

TCFH100NW

Eaton Bussmann series TCFH modular fuse holder, 600 Vac, 300 Vdc, 100 A

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH100NW
UPC
051712357166
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.22 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100 A
Interrupt rating
300 kAIC 600 Vac
100 kAIC 300 Vdc
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
CUBEFuse
Material
Glass filled PES

General information

Class
Class CF
Mounting method
Chassis
35 mm DIN rail
Service response time
10 sec at 500%
Special features
Finger safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877