Knowledge Search
Download document () of 20
Discontinued

TPC115-10-C

Eaton REPO Rack PDU: This product has reached end-of-life. For a plug, outlet and physical drop-in replacement, see product sku TPC115-10C-R

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
TPC115-10-C
UPC
786685288734
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Input connection
L5-30P
Cord length
15 ft
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(10) 5-20R
Circuit breaker
2P 15A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.