Knowledge Search
Download document () of 20

TPC115-10A2

Eaton REPO Rack PDU: This product has reached end-of-life. For a plug, outlet and physical drop-in replacement, see product sku TPC115-10A2-R

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
TPC115-10A2
UPC
786685288659
Product Length/Depth
19 in
Product Height
1.7 in
Product Width
8 in
Product Weight
13 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Recognized
Contact Manufacturer

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Input connection
5-20P
Cord length
9 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(10) 5-20R
Circuit breaker
1P 20A
Outlet control
No

Additional specifications

Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.