Knowledge Search
Download document () of 20
To be discontinued

TPC2653-2

Eaton REPO rack PDU, 1U, 2.88 kW max, 110-125V, 24A, 15 ft cord, Single-phase

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
TPC2653-2
UPC
786685348032
Product Length/Depth
19 in
Product Height
1.7 in
Product Width
8 in
Product Weight
0.01 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Cord length
15 ft
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
2P 15A
Outlet control
No

Additional specifications

Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.