Knowledge Search
Download document () of 20

VP/ATM-20ID

Eaton Bussmann series ATM easyID blade fuse, Color code yellow, 32 Vdc, 20A, 1 kAIC, Non Indicating, Fast acting, Blade end, Colored plastic housing, zinc fuse element - VP/ATM-20ID

General specifications

Product Name
Eaton Bussmann series ATM easyID blade fuse
Catalog Number
VP/ATM-20ID
UPC
051712238175
Product Length/Depth
0.43 in
Product Height
0.66 in
Product Width
0.15 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
20 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
10
Quantity
10
Special features
Color code yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877