Knowledge Search
Download document () of 20

W+201K1CF

Eaton Freedom NEMA motor control contactor, contactor, 60 Hz, Size 1

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
W+201K1CF
UPC
782114979068
Product Length/Depth
9 in
Product Height
5.75 in
Product Width
6.25 in
Product Weight
3 lb
Warranty
1 year
Certifications
UL Listed

Product specifications

Frequency rating
60 Hz
Special features
Used with NEMA contactors
Type
Contactor
Size
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.