Knowledge Search
Download document () of 20
To be discontinued

WBASE34

Eaton Freedom NEMA adapter mounting plate, Advantage Accessory, Adapter mounting plates, Used with: Starter Size 3 and 4

General specifications

Product Name
Eaton Freedom NEMA adapter mounting plate
Catalog Number
WBASE34
UPC
786678002439
Product Length/Depth
10.3 in
Product Height
4.6 in
Product Width
8.8 in
Product Weight
3.5 lb
Warranty
1 year
Catalog Notes
Allows for direct retrofit of competitive non-reversing starters.

Product specifications

Used with
Starter Size 3 and 4
Type
Accessory
Series
Advantage

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.