Knowledge Search
Download document () of 20

WDIPSW10

Eaton Dip Switch Window, 10 pack

General specifications

Product Name
Eaton Freedom NEMA dip switch window
Catalog Number
WDIPSW10
UPC
786678002316
Product Length/Depth
2.6 in
Product Height
2.6 in
Product Width
2.6 in
Product Weight
0.03 lb
Warranty
1 year
Certifications
UL

Product specifications

Type
Accessory
Quantity
10

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.