Knowledge Search
Download document () of 20

XBUK10FBCNL250

Eaton XB IEC terminal block, Fuse Terminal Blocks with Light Indicator 110-250V, 0.5-1.1A, 6.3 x 32 mm, Screw Connection Fuse Terminal Blocks, XBUK10FBC, Black, IEC Fuse #20-4 AWG, IEC Disconnected #20-6 AWG, EL #22-6 wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUK10FBCNL250
UPC
782116925667
Product Length/Depth
2.44 in
Product Height
2.62 in
Product Width
0.47 in
Product Weight
0.07 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Type
Screw Connection Fuse Terminal Blocks, XBUK10FBC
Amperage Rating
IEC 10A, UL 20A
Voltage rating
IEC 800V, UL 300V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.