Knowledge Search
Download document () of 20

XBUT6

Eaton XB IEC terminal block, Screw connection single level through-feed terminal block, 8.2 mm, Gray, 8 AWG/6 mm2 maximum wire, IEC 800V, EN 700V, UL 600V, IEC #24-8 AWG, EN #24-8 AWG, UL #24-8 AWG wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT6
UPC
782116904945
Product Length/Depth
1.75 in
Product Height
2.17 in
Product Width
0.1 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Type
IEC-XB Series
Amperage Rating
527 (IEC), 40A (EN), 50A (EN), 50A (UL)
Voltage rating
IEC 800V, EN 700V, UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.