Knowledge Search
Download document () of 20
Discontinued

XIOC-BP-3

XC Series Programmable Logic Controllers, Expansion backplane , For mounting XIOC modules on top-hat rail, 3 slots for XIOC modules

General specifications

Product Name
Eaton XC modular programmable logic controller
Catalog Number
XIOC-BP-3
EAN
4015082607951
Product Length/Depth
1.5 in
Product Height
4.5 in
Product Width
5 in
Product Weight
0.2 lb
Warranty
1 year
Certifications
UL Listed

Product specifications

Used with
For mounting XIOC modules on top-hat rail
Special features
3 slots for XIOC modules
Type
Expansion backplane
Quantity
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.