Knowledge Search
Download document () of 20

XTCC050D10F

XT IEC Capacitor Contactor, Screw terminals, 50A, 55 mm Frame size, 1NO contact configuration, 230V 50 Hz coil

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCC050D10F
EAN
4015082940768
Product Length/Depth
3 in
Product Height
6.5 in
Product Width
7 in
Product Weight
2 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
50A
Type
Contactor
Frame size
55 mm
Terminals
Screw
Coil
230V 50 Hz
Contact configuration
1 NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.