Knowledge Search
Download document () of 20

XTCE015B10TD

Eaton XT IEC contactor, 15A, 24 Vdc, 1NO, 15A, Frame B, 45 mm, 1, 2, 3/ 5, 5, 10, 10 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE015B10TD
UPC
786689005313
EAN
4015082900731
Product Height
2 in
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
15A
HP rating - max
1, 2, 3/ 5, 5, 10, 10 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
45 mm
Terminals
Screw terminals
Coil voltage
24 Vdc
Contact configuration
1 NO
Continuous ampere rating
15 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.