Knowledge Search
Download document () of 20

XTCE018C10F

Eaton XT IEC contactor, 18A, 230 Vac, 50 Hz, 1NO, 18A, Frame C, 45 mm, 50 Hz, 2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE018C10F
EAN
4015082770044
Product Length/Depth
2 in
Product Height
3.5 in
Product Width
4 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
18A
HP rating - max
2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50 Hz
Terminals
Screw terminals
Coil voltage
230 Vac, 50 Hz
Contact configuration
1 NO
Continuous ampere rating
18 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.