Knowledge Search
Download document () of 20

XTCE018C10RD

Eaton XT IEC contactor, 18A, 12 Vdc, 1NO, 18A, Frame C, 45 mm, 2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE018C10RD
UPC
782116485499
Product Length/Depth
1.85 in
Product Height
3.898 in
Product Width
3.425 in
Product Weight
0.61729433 lb
Certifications
IEC 60947

Product specifications

Amperage Rating
18A
HP rating - max
2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Connection
Screw connection
Terminals
Screw terminals
Coil voltage
12 Vdc
Contact configuration
1 NO
Continuous ampere rating
18 A
Frame
C
Series
XT IEC
Number of contacts
1 NO
Operation
Non-reversing

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.