Knowledge Search
Download document () of 20

XTCE025C01C

Eaton XT IEC contactor, 25A, 412 Vac 50 Hz, 480 Vac 60 Hz, 1NC, 25A, Frame C, 45 mm, 50-60 Hz, 2, 3, 5/ 7.5, 10, 15, 20 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE025C01C
UPC
782116485574
Product Length/Depth
3.425 in
Product Height
3.898 in
Product Width
1.85 in
Product Weight
0.9 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
EN 60947
CSA Certified
UL Listed
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
25A
HP rating - max
2, 3, 5/ 7.5, 10, 15, 20 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
412-480 Vac, 50/60 Hz
Coil voltage
412-480 Vac, 50/60 Hz
Contact configuration
1 NC
Continuous ampere rating
25 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.