Knowledge Search
Download document () of 20

XTCE025C01TD

Eaton XT IEC contactor, 25A, 24-27 Vdc, 1NC, 25A, Frame C, 45 mm, 2, 3, 5/ 7.5, 10, 15, 20 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE025C01TD
EAN
4015082771782
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.61729433 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
25A
HP rating - max
2, 3, 5/ 7.5, 10, 15, 20 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
45 mm
Terminals
Screw terminals
Coil voltage
24-27 Vdc
Contact configuration
1 NC
Continuous ampere rating
25 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.