Knowledge Search
Download document () of 20
Discontinued

XTCE040D00D

Eaton XT IEC contactor, 40A, 550 Vac 50 Hz, 600 Vac 60 Hz, 0NO-0NC, 40A, Frame D, 55 mm, 50-60 Hz, 3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE040D00D
EAN
4015082777616
Product Length/Depth
2.244 in
Product Height
5.945 in
Product Width
4.567 in
Product Weight
2.4 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
EN 60947
UL Listed
CSA Certified
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
40A
HP rating - max
3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil
550-600 Vac, 50/60 Hz
Coil voltage
550 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
40 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.