Knowledge Search
Download document () of 20

XTCE065D00T

Eaton XT IEC contactor, 65A, 24 Vac, 50-60 Hz, 0NO-0NC, 65A, Frame D, 55 mm, 50-60 Hz, 5, 10, 15/ 20, 25, 50, 60 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE065D00T
EAN
4015082778989
Product Length/Depth
5.77952756 in
Product Height
4.09448819 in
Product Width
2.16535433 in
Product Weight
0.5070632 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
65A
HP rating - max
5, 10, 15/ 20, 25, 50, 60 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
65 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.