Knowledge Search
Download document () of 20

XTCE080F00B

Eaton XT IEC contactor, 80A, 220 Vac 50 Hz, 240 Vac 60 Hz, 0NO-0NC, 80A, Frame F, 90 mm, 50-60 Hz, 7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE080F00B
EAN
4015082394011
Product Length/Depth
6.2992126 in
Product Height
6.69291339 in
Product Width
4.37007874 in
Product Weight
0.5070632 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
80A
HP rating - max
7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
220-240 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
80 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.