Knowledge Search
Download document () of 20

XTCE115G00A

Eaton XT IEC contactor, 115A, 110 Vac 50 Hz, 120 Vac 60 Hz, 0NO-0NC, 115A, Frame G, 90 mm, 50-60 Hz, 10, 25, 25/ 40, 50, 100, 100 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE115G00A
EAN
4015082395476
Product Length/Depth
6.2992126 in
Product Height
3.8 in
Product Width
4.37007874 in
Product Weight
0.5070632 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
115A
HP rating - max
10, 25, 25/ 40, 50, 100, 100 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
115 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.